High-speed airflow: Visualizing the flow of air
0:37
The microblower is an unprecedented product that converts the vibrations of a piezoelectric material into an outrush of air. This demonstration visualizes the rapid flow of air from the nozzle.
Related Videos
In Microblower (Air Pump)
-
Play video Pressurizing: Siphon
Pressurizing: Siphon
The microblower can generate high air pressure. In this demonstration, the air pressure in a tank is raised, causing water to be pumped upward.
1:04
-
Play video Responsiveness: Indirect liquid conveyance
Responsiveness: Indirect liquid conveyance
In this demonstration, pressurized air is used convey liquids indirectly. Two microblowers are used, one for expulsion and one for suction.
1:17
-
Play video Responsiveness: Floating a ball by blowing air from below
Responsiveness: Floating a ball by blowing air from below
In this demonstration, a microblower expels air from below to float a ball. The way that the ball floats upward as soon as the button is pressed confirms the high responsiveness of the microblower.
0:40
-
Play video Negative pressure: Adhesion by suction
Negative pressure: Adhesion by suction
The microblower can produce adhesion by suction using air pressure. In this demonstration, an MZB1001T02 microblower is used to raise a weight.
0:53
-
Play video Thin and vibration-free: Aeration
Thin and vibration-free: Aeration
The features of the microblower include thinness and vibration-free operation. In this demonstration, microblowers are used as an air pump in a small water tank.
0:40
-
Play video High pressure: Water fountain
High pressure: Water fountain
The pressurized air in the tank flows out suddenly, pressing on the liquid and propelling a jet of water from the nozzle. In this video, the water jet will reach a height of around 3 meters.
0:53