Pressurizing (expansion): Balloon
0:59
In this demonstration, multiple microblowers are used, arranged in parallel. The thinness and compactness of the microblowers allows them to be incorporated flexibly into various layouts.
Related Videos
In Microblower (Air Pump)
-
Play video Negative pressure: Suctioning a viscous liquid
Negative pressure: Suctioning a viscous liquid
In this demonstration, a viscous liquid is moved by air vacuuming of MZB4001T05. Note that the microblower is powerful enough to air vacuuming.
0:45
-
Play video Negative pressure: Adhesion by suction
Negative pressure: Adhesion by suction
The microblower can produce adhesion by suction using air pressure. In this demonstration, an MZB1001T02 microblower is used to raise a weight.
0:53
-
Play video Thin and vibration-free: Aeration
Thin and vibration-free: Aeration
The features of the microblower include thinness and vibration-free operation. In this demonstration, microblowers are used as an air pump in a small water tank.
0:40
-
Play video High pressure: Water fountain
High pressure: Water fountain
The pressurized air in the tank flows out suddenly, pressing on the liquid and propelling a jet of water from the nozzle. In this video, the water jet will reach a height of around 3 meters.
0:53
-
Play video Negative pressure: Crushing a plastic bottle (with suction)
Negative pressure: Crushing a plastic bottle (with suction)
The high pressure and high airflow volume generated by the MZB4001T05 can be used to produce suction. Here we will show how this high negative pressure can quickly crush an empty plastic bottle.
0:43
-
Play video Responsiveness: Indirect liquid conveyance
Responsiveness: Indirect liquid conveyance
In this demonstration, pressurized air is used convey liquids indirectly. Two microblowers are used, one for expulsion and one for suction.
1:17