RFID enabled PCB traceability
1:31
Murata RFID turns your PCB into an RFID tag, making PCB traceability seamless. Enable automated identification and end-to-end traceability throughout manufacturing, inventory management, shipping, and after-sales service. Build the next step of your smart factory with Murata.
Related Videos
In New Videos
-
Play video Turning experience and intuition into Data: Seeing the Future with a Soil Sensor
Turning experience and intuition into Data: Seeing the Future with a Soil Sensor
"Why are the plants wilting even though I keep watering them?" The answer was hidden beneath the soil. Listen to what the soil is telling you!
7:21
-
Play video Murata's AMR Sensors: Mechanism and Underwater & Hidden Switch Demos This video takes a look at the basic mechanism of AMR sensors and contactless/solid state ON/OFF detection using magnets.
Murata's AMR Sensors: Mechanism and Underwater & Hidden Switch Demos This video takes a look at the basic mechanism of AMR sensors and contactless/solid state ON/OFF detection using magnets.
Contents presented in this video: ・Basic mechanism of AMR sensors ・Contactless/non-contact ON/OFF detection using magnets ・Hidden switches actuated through plastic housings ・Underwater ON/OFF detection using waterproof cases
3:05
-
Play video Murata's AMR Sensors: Rotation Detection and Demo This video takes a look at the application of AMR sensors using the example of rotation position detection for smart locks and other devices.
Murata's AMR Sensors: Rotation Detection and Demo This video takes a look at the application of AMR sensors using the example of rotation position detection for smart locks and other devices.
Contents presented in this video: ・Rotation position detection for smart locks and other devices ・ON/OFF detection of motor stopping positions ・Adjustment of the detection angle range by changing the direction and placement of the magnets ...
2:47
-
Play video Murata's AMR Sensors: Opening/Closing Detection and Demos This video takes a look at ON/OFF detection with AMR sensors using the example of detecting the opening and closing of laptops and other devices.
Murata's AMR Sensors: Opening/Closing Detection and Demos This video takes a look at ON/OFF detection with AMR sensors using the example of detecting the opening and closing of laptops and other devices.
Contents presented in this video: ・ON/OFF detection of the open/closed state of laptops and other devices ・Adjustment of the detection position by changing the direction or placement of the magnets ・Detection near the hinge axis ...
3:12
-
Play video SCI36LT Series: Intelligent 6DoF Motion Sensing with Integrated Microcontroller
SCI36LT Series: Intelligent 6DoF Motion Sensing with Integrated Microcontroller
Murata Manufacturing's SCI36LT Series offers a high-performance six degrees-of-freedom (6 DoF) inertial measurement solution featuring an integrated microcontroller capable of running advanced sensor fusion algorithms for various applications.
1:37
-
Play video Murata DC-DC Converters: Compact Isolation Power for Modern Motor Drives
Murata DC-DC Converters: Compact Isolation Power for Modern Motor Drives
Explore how Murata’s converters: • Deliver isolated power to IGBT, SiC MOSFET or GAN gate drives • Over 200 kV/μs CMTI and robust thermal cycling performance • Minimize electrical noise with ultra-low isolation capacitance ...
2:53