- 2x
- 1.75x
- 1.5x
- 1.25x
- 1x, selected
- 0.75x
- 0.5x
- Chapters
- descriptions off, selected
- captions settings, opens captions settings dialog
- captions off, selected
This is a modal window.
Beginning of dialog window. Escape will cancel and close the window.
End of dialog window.
This is a modal window. This modal can be closed by pressing the Escape key or activating the close button.
This is a modal window. This modal can be closed by pressing the Escape key or activating the close button.
Murata TechTalk - Headlight leveling
4:59
19 Nov. 2021
Murata's MEMS sensors enable automatic headlight leveling with significant cost reduction, making it suitable also for all types of cars. This TechTalk video gives an introduction to headlight leveling and presents the key benefits of using Murata's solution.
Related Videos
In Sensors
-
動画を再生 SCA3300 Accelerometers Automotive qualified with advanced self diagnostics
11 Nov. 2016
SCA3300 Accelerometers Automotive qualified with advanced self diagnostics
This is promotion video of SCA3300 series that explains features and applications. The SCA3300 is a highly reliable 3D MEMS sensor and contributes to high stability applications with tough environmental requirements.
1:22
-
動画を再生 Explanation video of Structure health monitoring
17 Jul. 2018
Explanation video of Structure health monitoring
This video explains the detection principle and feature of product in the above flyer by animation.
1:07
-
動画を再生 Explanation video of Weighting angle compensation
17 Jul. 2018
Explanation video of Weighting angle compensation
This video explains the detection principle and feature of product in the above flyer by animation.
0:56
-
動画を再生 The SCA3300 series accelerometers detect high accuracy inclination
09 May 2019
The SCA3300 series accelerometers detect high accuracy inclination
Low noise level and good vibration robustness SCA3300 series.This video shows the description of the features and application image, and the operation image of the sensor by the hill climbing demonstration using a model car.
2:25