Murata Product introduction of SCH16T
1:03
The new SCH16T-K01 gyroscope and accelerometer 6DoF combo delivers unmatched performance delivers an unmatched level of performance, supported by several added time synchronization features. High offset stability and stauration resistance together with best in class noise level makes SCH16T-K01 ideally suited for high precision machine control and positioning applications.
Related Videos
In Sensors
-
Play video MRMS534R AMR Sensor for Small Battery-powered IoT Devices: Low-voltage and Ultra-low Current Consumption Type
MRMS534R AMR Sensor for Small Battery-powered IoT Devices: Low-voltage and Ultra-low Current Consumption Type
This is a magnetic sensor that realizes low voltage and ultra-low current consumption ideal for coin battery-powered IoT devices. You can use this magnetic sensor as a contactless switch or count switch.
2:19
-
Play video Murata SCH16T-K20: A new product version for demanding industrial measurements
Murata SCH16T-K20: A new product version for demanding industrial measurements
Designed for OEMs in robotics, drones, and camera systems, as well as IMU module manufacturers and system integrators requiring safety-critical IMUs, the SCH16T-K20 delivers market-leading precision, mechanical robustness, and reliability.
1:05
-
Play video Murata’s Vibration Sensor for High-Frequency Detection up to 20 kHz – Enabling Early Detection of Equipment Abnormalities –
Murata’s Vibration Sensor for High-Frequency Detection up to 20 kHz – Enabling Early Detection of Equipment Abnormalities –
Equipment often shows signs of failure—such as abnormal vibrations—before a sudden breakdown occurs. Murata’s vibration sensor detects high-frequency vibrations up to 20 kHz with a high signal-to-noise ratio, enabling early detection of abnormalities
2:44
-
Play video [Usage Guide] How to Measure with Murata’s Vibration Sensor – Easily Acquire Vibration Data with the Evaluation Board –
[Usage Guide] How to Measure with Murata’s Vibration Sensor – Easily Acquire Vibration Data with the Evaluation Board –
This video provides an easy-to-understand explanation of how to measure vibrations using Murata’s vibration sensor with an evaluation board. The simple setup allows users to quickly begin vibration measurement with minimal preparation. Two types of e
2:06
-
Play video Waterproof Pressure Sensor in a Resin Package Overview
Waterproof Pressure Sensor in a Resin Package Overview
We have introduced a high-performance waterproof pressure sensor in a resin package with a new gel-free structure that makes it less susceptible to being affected by the temperature and vibrations.
1:51
-
Play video Murata SCH1633-D01 Sets a New Standard for Automotive 6DoF Sensor
Murata SCH1633-D01 Sets a New Standard for Automotive 6DoF Sensor
Murata SCH1633 is a high-performance combined gyroscope and accelerometer sensor. This micro-electromechanical system (MEMS) based sensor moves the benchmark for performance, system integration, and total cost optimization.
2:33