Video Player is loading.
Current Time 0:00
Duration 0:00
Loaded: 0%
Stream Type LIVE
Remaining Time 0:00
 
1x
  • Chapters
  • descriptions off, selected
    • captions off, selected

      Temperature Humidity Sensor Unit <Wireless Sensing Solution>

      2:55

      05 Apr. 2021

      Here is a wireless temperature and humidity sensor unit that can be easily installed and expanded. It can be installed in locations where materials that are easily affected by temperature and humidity are used and processed, and monitors whether or not optimal temperature and humidity are maintained.

      View More
      View Less

      Share this video

      Embed