Video Player is loading.
Current Time 0:00
Duration 0:00
Loaded: 0%
Stream Type LIVE
Remaining Time 0:00
 
1x
  • Chapters
  • descriptions off, selected
    • captions off, selected

      Murata Type 2GQ GNSS Module Features, Market Applications, and Development Support Overview

      8:50

      13 May 2025

      Murata has launched Type 2GQ GNSS module. Its ultra-small size, high reliability, interference resistance and high-precision positioning capabilities enable a wide range of positioning technology applications and provide developers with greater design flexibility. This video introduces the product specifications and performance of the Type 2GQ, revealing the technical details behind its miniaturization and high accuracy. It also presents potential application scenarios for the Type 2GQ in combination with other sensors, such as wearable devices, pigeon trackers, elderly and child monitoring, cycle computers, shipment tracking, logistics tracking, and animal tracking. The video also provides an overview of development support and test evaluation boards for the Type 2GQ GNSS module. We hope this information will help you in the design.

      View More
      View Less

      Share this video

      Embed