Video Player is loading.
Current Time 0:00
Duration 2:19
Loaded: 7.20%
Stream Type LIVE
Remaining Time 2:19
 
1x
  • Chapters
  • descriptions off, selected
  • captions off, selected
  • en (Main), selected

MRMS534R AMR Sensor for Small Battery-powered IoT Devices: Low-voltage and Ultra-low Current Consumption Type

2:19

06 Jan. 2025

This is a magnetic sensor that realizes low voltage and ultra-low current consumption ideal for coin battery-powered IoT devices. You can use this magnetic sensor as a contactless switch or count switch. This sensor realizes low current consumption of 100 nA or less (at 1.5 V). This contributes to lengthening the service life of coin batteries.

View More
View Less

Share this video

Embed