- 2x
- 1.75x
- 1.5x
- 1.25x
- 1x, selected
- 0.75x
- 0.5x
- Chapters
- descriptions off, selected
- captions settings, opens captions settings dialog
- captions off, selected
This is a modal window.
Beginning of dialog window. Escape will cancel and close the window.
End of dialog window.
This is a modal window. This modal can be closed by pressing the Escape key or activating the close button.
This is a modal window. This modal can be closed by pressing the Escape key or activating the close button.
Ultra Small High-Capacitance Ceramic Capacitors from Murata
2:33
16 Dec. 2020
Due to their small size, MLCCs provide enormous freedom when designing compact and highly functional devices, contributing to ongoing improvements in smartphones. Today we will introduce the most innovative products, GRM022R60G105M and GRM011R60J104M. (as of November, 2020)
Product Details:GRM011R60J104ME01
Inquiry/Request samples : Contact Form
Latest Product Information : 01005 inch Size Multilayer Ceramic Capacitor with a Capacitance Value of 1.0μF, another world’s first from Murata
Latest Product Information : The world’s first 0.1µF in 008004 inch size capacitor
Ceramic Capacitor
Related Videos
In Capacitor
-
Play video Solving problems with the ECAS series: Acoustic Noise Reduction
24 Jan. 2024
Solving problems with the ECAS series: Acoustic Noise Reduction
Do you have any concerns, such as "The capacitors produce an unpleasant sound (noise is an issue)"? When using MLCC devices, the product may sometimes generate acoustic noise.
3:27
-
Play video Silicon Capacitor Generalities
Silicon Capacitor Generalities
This video explains the general information and features of Silicon Capacitor.
1:07
-
Play video High-Q MLCC for RF Applications
High-Q MLCC for RF Applications
Murata High-Q capacitors are mainly ideal for base stations of mobile communication devices and temperature compensation of related modules.
0:59
-
Play video Miniaturization
19 Mar. 2024
Miniaturization
This video explains why does size matter. It shows Silicon Capacitor offer further performances thanks to their low x, y and z dimensions.
2:18
-
Play video Revealing the Cross Section View of Murata’s ECAS Series Capacitors! Looking at the capacitor structure to unravel the secret behind the high capacitance and low ESR
Revealing the Cross Section View of Murata’s ECAS Series Capacitors! Looking at the capacitor structure to unravel the secret behind the high capacitance and low ESR
What is the structure of the high capacitance and low ESR ECAS series polymer aluminum electrolytic capacitors? Let’s examine the strengths and design innovations of ECAS series capacitors by looking at their internal structure.
3:01
-
Play video Replacement evaluation of electrolytic capacitors
Replacement evaluation of electrolytic capacitors
Extensive improvements in the characteristics and low profiles can be achieved, by replacing electrolytic capacitors with conductive polymer capacitors or monolithic ceramic capacitors.
7:34