Miniaturization
2:18
This video explains why does size matter. It shows Silicon Capacitor offer further performances thanks to their low x, y and z dimensions.
Related Videos
In Capacitor
-
Play video Revealing the Cross Section View of Murata’s ECAS Series Capacitors! Looking at the capacitor structure to unravel the secret behind the high capacitance and low ESR
Revealing the Cross Section View of Murata’s ECAS Series Capacitors! Looking at the capacitor structure to unravel the secret behind the high capacitance and low ESR
What is the structure of the high capacitance and low ESR ECAS series polymer aluminum electrolytic capacitors? Let’s examine the strengths and design innovations of ECAS series capacitors by looking at their internal structure.
3:01
-
Play video “ECAS Series” Polymer Aluminum Electrolytic Capacitors
“ECAS Series” Polymer Aluminum Electrolytic Capacitors
Let’s take a look at the high capacitance capacitor ECAS series with a maximum 470 μF that exceeds MLCC.
2:19
-
Play video Advantage of Using a Variable Capacitor/Adjustment of Frequency Variation
Advantage of Using a Variable Capacitor/Adjustment of Frequency Variation
Enables adjustment of the resonant frequency by applying the appropriate voltage.
0:46
-
Play video Solving problems with the ECAS series: Acoustic Noise Reduction
Solving problems with the ECAS series: Acoustic Noise Reduction
Do you have any concerns, such as "The capacitors produce an unpleasant sound (noise is an issue)"? When using MLCC devices, the product may sometimes generate acoustic noise.
3:27
-
Play video Solving problems with the ECAS series: High capacitance and thin package
Solving problems with the ECAS series: High capacitance and thin package
A single Murata ECAS series polymer aluminum electrolytic capacitors with maximum capacitance of 470 μF and minimum thickness of 2.0 mm can take the place of multiple conventional capacitors.
1:59
-
Play video Ultra Small High-Capacitance Ceramic Capacitors from Murata
Ultra Small High-Capacitance Ceramic Capacitors from Murata
Due to their small size, MLCCs provide enormous freedom when designing compact and highly functional devices, contributing to ongoing improvements in smartphones. (as of November, 2020) Show more.
2:33