Examples of Edge AI module applications Type2DA
2:05
This video introduces examples of keyword detection using Edge AI.
Related Videos
In Featured Videos
-
Play video Differences between primary and secondary batteries
Differences between primary and secondary batteries
Batteries can be categorized by “Primary batteries,” which, like dry cell batteries, can only discharge electricity and “Secondary batteries,” which, like lithium-ion secondary batteries, not only discharge electricity but are also able to recharge.
1:22
-
Play video Examples of Edge AI module applications Type1WV Coral Accelerator Module
Examples of Edge AI module applications Type1WV Coral Accelerator Module
This video introduces examples of high-speed image classification and object (tag) detection using Edge AI.
2:31
-
Play video Introduction for Soil Sensor Installation.
Introduction for Soil Sensor Installation.
This is an instruction on how to install the soil sensor and precautions when installing it. Please use this video for soil sensor installation on your field.
4:00
-
Play video FORTELION 24V Battery Module Implementation Example: ugo, Inc. (For Service Robots)
FORTELION 24V Battery Module Implementation Example: ugo, Inc. (For Service Robots)
The implementation of the FORTELION 24V battery module reduces maintenance and charging workload to improve work efficiency. In this video, we ask about what led to the implementation of the module at ugo, Inc. and the outcomes that result from the i
4:00
-
Play video FORTELION 24V battery module for AGV/AMR
FORTELION 24V battery module for AGV/AMR
In recent years, demand for AGV and AMR is growing in order to improve productivity and eliminate labor shortages. Murata’s FORTELION 24V battery module supports these uses.
4:29
-
Play video FORTELION 24V Battery Module Implementation Example: LexxPluss, Inc.(For AGVs/AMRs)
FORTELION 24V Battery Module Implementation Example: LexxPluss, Inc.(For AGVs/AMRs)
The implementation of the FORTELION 24V battery module delivers a high safety, and compact size. In this video, we ask about what led to the implementation of the module at LexxPluss, Inc. and the outcomes that resulted from the implementation.
5:11