- 2x
- 1.75x
- 1.5x
- 1.25x
- 1x, selected
- 0.75x
- 0.5x
- Chapters
- descriptions off, selected
- captions settings, opens captions settings dialog
- captions off, selected
This is a modal window.
Beginning of dialog window. Escape will cancel and close the window.
End of dialog window.
This is a modal window. This modal can be closed by pressing the Escape key or activating the close button.
This is a modal window. This modal can be closed by pressing the Escape key or activating the close button.
Explanation video of ADAS Locator application
1:07
09 Mar. 2018
This video explains the detection principle and feature of product in the above flyer by animation.
Related Videos
In Gyro Sensors
-
Play video SCHA 600 high-precision 6DoF one-package inertial force sensor contributing to advanced driver-assistance system, MaaS and smart agriculture
SCHA 600 high-precision 6DoF one-package inertial force sensor contributing to advanced driver-assistance system, MaaS and smart agriculture
Our inertial sensor can constantly detect the vehicle's track and direction accurately, even in the locations where global positioning system (GPS) signals cannot reach or in harsh environments where cameras and radars do not function adequately.
2:02
-
Play video SCH16T-K10 specifically designed for high performance drones and robotics
31 Jan. 2025
SCH16T-K10 specifically designed for high performance drones and robotics
Murata unveils the latest addition to its SCH16T series of 6-axis inertial measurement units (IMUs), the SCH16T-K10. Building on the success of SCH16T-K01, announced January 2024, this new sensor version significantly enhances gyroscope capabilities,
1:11
-
Play video Inertial Sensing in High Accuracy Static and Dynamic Instrumentation
Inertial Sensing in High Accuracy Static and Dynamic Instrumentation
Murata's Pekka Kostiainen gave a keynote speech at Sensors Converge 2022. This presentation examines the wide range of available sensing solutions across multiple industries.
6:03
-
Play video SCC3000 component platform for demanding automotive applications
SCC3000 component platform for demanding automotive applications
This video presents the key benefits of using Murata's SCC3000 component platform in various automotive applications.
1:10
-
Play video SCHA63T 6DoF inertial sensor for industrial application
SCHA63T 6DoF inertial sensor for industrial application
6DOF inertial sensor that enables position control and attitude control even in harsh environments. We present its features and applications.
1:38
-
Play video Murata SCH1633-D01 Sets a New Standard for Automotive 6DoF Sensor
Murata SCH1633-D01 Sets a New Standard for Automotive 6DoF Sensor
Murata SCH1633 is a high-performance combined gyroscope and accelerometer sensor. This micro-electromechanical system (MEMS) based sensor moves the benchmark for performance, system integration, and total cost optimization.
2:33