- 2x
- 1.75x
- 1.5x
- 1.25x
- 1x, selected
- 0.75x
- 0.5x
- Chapters
- descriptions off, selected
- captions settings, opens captions settings dialog
- captions off, selected
This is a modal window.
Beginning of dialog window. Escape will cancel and close the window.
End of dialog window.
This is a modal window. This modal can be closed by pressing the Escape key or activating the close button.
This is a modal window. This modal can be closed by pressing the Escape key or activating the close button.
SCHA 600 high-precision 6DoF one-package inertial force sensor contributing to advanced driver-assistance system, MaaS and smart agriculture
2:02
09 Feb. 2021
Our inertial sensor can constantly detect the vehicle's track and direction accurately, even in the locations where global positioning system (GPS) signals cannot reach or in harsh environments where cameras and radars do not function adequately.
Related Videos
In Gyro Sensors
-
Play video Murata Product introduction of SCH16T
01 Apr. 2024
Murata Product introduction of SCH16T
The new SCH16T-K01 gyroscope and accelerometer 6DoF combo delivers unmatched performance delivers an unmatched level of performance, supported by several added time synchronization features.
1:03
-
Play video Murata SCH1633-D01 Sets a New Standard for Automotive 6DoF Sensor
05 Dec. 2024
Murata SCH1633-D01 Sets a New Standard for Automotive 6DoF Sensor
Murata SCH1633 is a high-performance combined gyroscope and accelerometer sensor. This micro-electromechanical system (MEMS) based sensor moves the benchmark for performance, system integration, and total cost optimization.
2:33
-
Play video Murata TechTalk - Headlight leveling
19 Nov. 2021
Murata TechTalk - Headlight leveling
Murata's MEMS sensors enable automatic headlight leveling with significant cost reduction, making it suitable also for all types of cars. Show more...
4:59
-
Play video Murata product introduction of SCC400T
01 Nov. 2022
Murata product introduction of SCC400T
This new product family provides broad measurement range, superior gyro bias instability performance, low noise and excellent linearity and offset stability over temperature and time.
1:20
-
Play video SCHA63T 6DoF inertial sensor for industrial application
10 Aug. 2021
SCHA63T 6DoF inertial sensor for industrial application
6DOF inertial sensor that enables position control and attitude control even in harsh environments. We present its features and applications.
1:38
-
Play video SCH16T-K10 specifically designed for high performance drones and robotics
31 Jan. 2025
SCH16T-K10 specifically designed for high performance drones and robotics
Murata unveils the latest addition to its SCH16T series of 6-axis inertial measurement units (IMUs), the SCH16T-K10. Building on the success of SCH16T-K01, announced January 2024, this new sensor version significantly enhances gyroscope capabilities,
1:11