- 2x
- 1.75x
- 1.5x
- 1.25x
- 1x, selected
- 0.75x
- 0.5x
- Chapters
- descriptions off, selected
- captions settings, opens captions settings dialog
- captions off, selected
This is a modal window.
The Playback API request failed for an unknown reason
Beginning of dialog window. Escape will cancel and close the window.
End of dialog window.
This is a modal window. This modal can be closed by pressing the Escape key or activating the close button.
This is a modal window. This modal can be closed by pressing the Escape key or activating the close button.
Murata Product introduction of SCH16T
1:03
The new SCH16T-K01 gyroscope and accelerometer 6DoF combo delivers unmatched performance delivers an unmatched level of performance, supported by several added time synchronization features. High offset stability and stauration resistance together with best in class noise level makes SCH16T-K01 ideally suited for high precision machine control and positioning applications.
Related Videos
In Gyro Sensors
-
Play video SCC3000 component platform for demanding automotive applications
SCC3000 component platform for demanding automotive applications
This video presents the key benefits of using Murata's SCC3000 component platform in various automotive applications.
1:10
-
Play video SCHA 600 high-precision 6DoF one-package inertial force sensor contributing to advanced driver-assistance system, MaaS and smart agriculture
SCHA 600 high-precision 6DoF one-package inertial force sensor contributing to advanced driver-assistance system, MaaS and smart agriculture
Our inertial sensor can constantly detect the vehicle's track and direction accurately, even in the locations where global positioning system (GPS) signals cannot reach or in harsh environments where cameras and radars do not function adequately.
2:02
-
Play video Murata product introduction of SCC400T
Murata product introduction of SCC400T
This new product family provides broad measurement range, superior gyro bias instability performance, low noise and excellent linearity and offset stability over temperature and time.
1:20
-
Play video Murata TechTalk - Headlight leveling
Murata TechTalk - Headlight leveling
Murata's MEMS sensors enable automatic headlight leveling with significant cost reduction, making it suitable also for all types of cars. Show more...
4:59
-
Play video SCH16T-K10 specifically designed for high performance drones and robotics
SCH16T-K10 specifically designed for high performance drones and robotics
Murata unveils the latest addition to its SCH16T series of 6-axis inertial measurement units (IMUs), the SCH16T-K10. Building on the success of SCH16T-K01, announced January 2024, this new sensor version significantly enhances gyroscope capabilities,
1:11
-
Play video Murata SCH1633-D01 Sets a New Standard for Automotive 6DoF Sensor
Murata SCH1633-D01 Sets a New Standard for Automotive 6DoF Sensor
Murata SCH1633 is a high-performance combined gyroscope and accelerometer sensor. This micro-electromechanical system (MEMS) based sensor moves the benchmark for performance, system integration, and total cost optimization.
2:33