How to choose a thermistor (PTC thermistor)
3:12
PTC thermistors have temperature sensing (for prevention) and current control (protection) features. This video explains the type of PTC thermistor to choose for each feature.
Related Videos
In PTC Thermistors (POSISTOR)
-
Play video PTC Thermistor (POSISTOR) PRG series Application Example Resettable Fuses
PTC Thermistor (POSISTOR) PRG series Application Example Resettable Fuses
This video takes a look at an example of overcurrent protection using the PRG series of PTC thermistors as a resettable fuse. The PRG series has the following features:
3:52
-
Play video Mobility Market Applications (NTC and PTC Thermistors)
Mobility Market Applications (NTC and PTC Thermistors)
Thermistors provides temperature detection and current suppression to improve the performance and safety of equipment for electrification and automation.
3:48
-
Play video LED Overheat Protection
LED Overheat Protection
A set and a part are protected from abnormal fever, overheating by differential temperature in the temperature rise test, plunge electric current and over-current!
5:08
-
Play video Personal Electronics Market Applications (NTC and PTC Thermistors)
Personal Electronics Market Applications (NTC and PTC Thermistors)
Mobile devices and wearable devices been improved on a daily basis to ensure that they are safe so that they can be worn and to make them smaller and lighter so that they can be carried. Thermistors play an active role in these devices.
2:39
-
Play video FA Market Applications (NTC and PTC Thermistors)
FA Market Applications (NTC and PTC Thermistors)
Thermistors are used for temperature detection and current suppression to realize maintenance-free FA equipment to improve productivity, and achieve full automation.
2:49
-
Play video Overheat Sensing at Multiple Locations
Overheat Sensing at Multiple Locations
It's linked and more than one points of abnormal overheating is detected in series !
10:24