Temperature Humidity Sensor Unit <Wireless Sensing Solution>
2:55
05 Apr. 2021
Here is a wireless temperature and humidity sensor unit that can be easily installed and expanded. It can be installed in locations where materials that are easily affected by temperature and humidity are used and processed, and monitors whether or not optimal temperature and humidity are maintained.
Related Videos
In Solutions
-
Play video Integrated Renewable Energy Control Solution efinnos Implementation Example
06 Dec. 2024
Integrated Renewable Energy Control Solution efinnos Implementation Example
Must See: New Standard for Decarbonization and Cutting Electricity Bills! We look into the secrets of Kanazu Murata Manufacturing, which has been featured in many media outlets in Japan.
2:25
-
Play video CT Sensor Unit <Wireless Sensing Solution>
CT Sensor Unit
Here is a wireless CT sensor unit that can be installed on equipment powered by a single-phase AC or three-phase AC power supply, such as three-phase heaters and motors that are essential to the infrastructure of buildings and factories, Show more..
2:06
-
Play video Integrated Renewable Energy Control Solution efinnos Overview
Integrated Renewable Energy Control Solution efinnos Overview
Must See: New Standard for Decarbonization and Cutting Electricity Bills! In this video, we introduce the benefits of effinos, which is used in Murata Manufacturing's plants in Japan.
1:49
-
Play video Wireless Sensor network solution for factories and buildings
Wireless Sensor network solution for factories and buildings
Murata's Wireless Sensing Solution will enable you perform remote monitoring. Collected data can be used for the maintenance and efficiency improvement of factories and buildings. 1.Remote Monitoring 2.Easy to Install 3.Extensive Lineup
2:29
-
Play video Vibration Sensor Unit <Wireless Sensing Solution>
Vibration Sensor Unit
Here is a wireless vibration sensor unit that achieves a wide range of measurement frequencies and long battery life for its vibration sensor unit by making use of the company’s knowledge of piezo-ceramic elements that was cultivated over Show more..
2:33
-
Play video Wi-Fi® sensing for child presence detection Overview
Wi-Fi® sensing for child presence detection Overview
The Wi-Fi® sensing solution features 1: easy installation, 2: flexibility of installation location, and 3: a wide detection area, contributing to the new standard for NCAP compliance.
1:23