- en (Main), selected
This is a modal window.
Beginning of dialog window. Escape will cancel and close the window.
End of dialog window.
This is a modal window. This modal can be closed by pressing the Escape key or activating the close button.
This is a modal window. This modal can be closed by pressing the Escape key or activating the close button.
CT Sensor Unit <Wireless Sensing Solution>
2:06
05 Apr. 2021
Here is a wireless CT sensor unit that can be installed on equipment powered by a single-phase AC or three-phase AC power supply, such as three-phase heaters and motors that are essential to the infrastructure of buildings and factories, to monitor their operating conditions.
Related Videos
In Solutions
-
Play video Integrated Renewable Energy Control Solution efinnos Overview
Integrated Renewable Energy Control Solution efinnos Overview
Must See: New Standard for Decarbonization and Cutting Electricity Bills! In this video, we introduce the benefits of effinos, which is used in Murata Manufacturing's plants in Japan.
1:49
-
Play video Temperature Humidity Sensor Unit <Wireless Sensing Solution>
Temperature Humidity Sensor Unit
Here is a wireless temperature and humidity sensor unit that can be easily installed and expanded. Show more...
2:55
-
Play video Vibration Sensor Unit <Wireless Sensing Solution>
Vibration Sensor Unit
Here is a wireless vibration sensor unit that achieves a wide range of measurement frequencies and long battery life for its vibration sensor unit by making use of the company’s knowledge of piezo-ceramic elements that was cultivated over Show more..
2:33
-
Play video Integrated Renewable Energy Control Solution efinnos Implementation Example
Integrated Renewable Energy Control Solution efinnos Implementation Example
Must See: New Standard for Decarbonization and Cutting Electricity Bills! We look into the secrets of Kanazu Murata Manufacturing, which has been featured in many media outlets in Japan.
2:25
-
Play video Pulse Signal Unit <Wireless Sensing Solution>
Pulse Signal Unit
Here is a pulse signal unit that can be installed on existing sensors to automate data collection. The accumulated data can also be analyzed to determine the cause and the extent of the impact of any problems.
1:58
-
Play video Wi-Fi® sensing for child presence detection Overview
Wi-Fi® sensing for child presence detection Overview
The Wi-Fi® sensing solution features 1: easy installation, 2: flexibility of installation location, and 3: a wide detection area, contributing to the new standard for NCAP compliance.
1:23