Examples of Edge AI module applications Type1WV Coral Accelerator Module
2:31
This video introduces examples of high-speed image classification and object (tag) detection using Edge AI.
Related Videos
In Connectivity Modules
-
Play video Murata LoRa® Modules: Long-range, Low Power Consumption Wireless Connection Solutions for Diverse Applications
Murata LoRa® Modules: Long-range, Low Power Consumption Wireless Connection Solutions for Diverse Applications
This video introduces the LoRa® module product series from Murata. Our impact-designed modules enable long-range, low-power wireless connectivity for a variety of IoT devices.
4:40
-
Play video UWB Module Demonstration for UWB radar
UWB Module Demonstration for UWB radar
The Type 2HQ UWB module supports UWB radar and Two-Way Ranging (TWR). This module simultaneously detects people via reflected waves and measures the distance to UWB devices, enabling high-precision sensing that does not rely on visual input.
2:01
-
Play video Type 2FR Module – Hostless Tri-Radio Module
Type 2FR Module – Hostless Tri-Radio Module
Discover the power of Murata’s Type 2FR module, the ultimate solution for smart home connectivity. In this video, we explore the key features of this advanced tri-radio module, including its Matter-enabled capabilities, integration …
1:40
-
Play video Supporting Worker Operations Using Edge AI Cameras
Supporting Worker Operations Using Edge AI Cameras
Process monitoring using edge AI cameras supports digital transformation (DX) in the manufacturing industry. This system recognizes the movements of workers, detects mistakes, and analyzes workload without the need for the cloud. With its no-code AI
2:12
-
Play video Murata’s Type 2GF Module
Murata’s Type 2GF Module
Type 2GF is a small and high performance module based on Infineon CYW43022 combo chipset which supports Wi-Fi™ 802.11a/b/g/n/ac + Bluetooth® 5.4 BR/EDR/LE up to 78Mbps PHY data rate on Wi-Fi™ and 3Mbps PHY data rate on Bluetooth®.
1:09
-
Play video Wi-Fi 7
Wi-Fi 7
The imminent rollout of Wi-Fi 7 promises to revolutionize connectivity, making seamless communication essential for the successful management of data transmission.
1:38